Home / Application / Full treatment

Full treatment. More benefits.

BioBooster full treatment
If you want full biological treatment of your wastewater.

Apart from primary mechanical treatment, this involves also biological treatment and membrane filtering before discharge - thus enabling direct discharge to recipient.

The BioBooster system is built around the PBR and the Grundfos-developed MBR reactor with built-in UF (ultra filtration) membranes. This means that installation in large steel or concrete process tanks is avoided.

The system treats primarily COD, but also N and P can be removed. The quality of the treated water makes it suitable for water reuse.  

Typical system build-up and description of function


Typical performance data
Volume range 100-1600 m3/day*
COD discharge level 70-125 mg COD/litre
N total < 15 mg/litre
P total < 1 mg/litre
* Larger flows are handled using parallel plants
full treatment

WASTE OR WIN
Test your potential
LATEST CASE STORY
Arla Foods, Denmark
WHAT OTHERS SAY
Thise Mejeri
NEWS & VIEWS
Read latest news