Home / Application / Pre-treatment

Pre-treatment. The first step on the way.

BioBooster pre-treatment
If you want biological pre-treatment of your wastewater.

Integration when it's best

Based on the PBR, BioBooster offers primary mechanical treatment and biological pre-treatment in one integrated plant.

The primary purpose of the solution is to remove COD. Nitrogen (N) and phosphorous (P) are partly removed during the process.

The system can be expanded to a full-treatment wastewater plant with complete removal of COD, N, and P, or alternatively to a water reuse solution.

Typical system build-up and description of function


Typical performance data
Volume range 100-1600 m3/day*
COD/BOD removal 70-95%
COD discharge level 400-700 mg COD/litre
N/P discharge levels case dependent
Suspended solids discharge level 50-100 mg SS/litre
* Larger flows are handled using parallel plants
pre-treatment

WASTE OR WIN
Test your potential
LATEST CASE STORY
Thise Mejeri
WHAT OTHERS SAY
Arla Foods, Denmark
NEWS & VIEWS
Read latest news