Water reuse. Because it makes sense.
BioBooster water reuse
If you want to reuse your wastewater.
Apart from primary mechanical treatment, it also involves biological treatment and membrane filtering of the wastewater for efficient retention of bacteria.
Depending on the application and where the water is reused, it can be expanded through UV radiation and/or reverse osmosis.
The BioBooster system is built around the PBR and the Grundfos-developed MBR reactor with built-in UF (ultra filtration). This means that installation in large steel or concrete process tanks is avoided.
Typical system build-up and description of function
| Typical performance data |
| Volume range |
100-1600 m3/day* |
| COD discharge level |
70-125 mg COD/litre |
| N total |
< 15 mg/litre |
| P total |
< 1 mg/litre |
| * Larger flows are handled using parallel plants |