The
new Grundfos BMEX pump system is a unique
design dedicated for seawater and brackish
water desalination.
The innovative system is capable of
delivering 2.500 m³/day with a maximum
energy consumption of only 3 kWh/m³.
The unique BMEX system features components
made of super stainless steel, polymer
and ceramic, which make it extremely
resistant to its operating environment.
The Grundfos BMEX system offers state-of-the-art
technologies that make the system extremely
efficient and highly dependable regardless
of the application. These systems are
build to last, and are an excellent choice
whenever you need a reliable and compact
solution.
|