The
new Grundfos BMP axial piston pump is suitable
for clean water applications such as
washing and cleaning systems, fire fighting,
high-pressure systems and other demanding
tasks.
The BMP is a positive displacement swashplate
water pump. The pump is designed to handle
industrial tap water processes.
The new Grundfos BMP features a total
efficiency of up to 88 % and reduced
pressure peaks due to the multiple piston
design. It is an excellent choice whenever
you need a reliable and compact pump
for medium and high pressures. |