| The new Grundfos BMP axial piston pump
is suitable for seawater applications such
as reverse osmosis, pressure boosting and
other demanding tasks.
The BMP is a positive displacement swashplate
water pump specially designed to handle
desalination of seawater.
The new Grundfos BMP features a total
efficiency of up to 88 % and reduced
pressure peaks due to the multiple piston
design. It is an excellent choice whenever
you need a reliable and compact pump
for medium and high pressures. |