The
new Grundfos BMP axial piston pump is
suitable for technical water applications
such as high-pressure cleaning, chemical
and pharmacertical industry, humifiers
in HVAC and other
demanding tasks.
The BMP is a positive displacement swashplate
water pump. The pump is designed to handle
industrial water.
The new Grundfos BMP features a total
efficiency of up to 88 % and reduced
pressure peaks due to the multiple piston
design. It is an excellent choice whenever
you need a reliable and compact pump
for medium and high pressures.
|