Tanks and Others

Tanks and Others

WELL-X-TROL® redefined the industry in 1963 with the invention of the first pre-pressurized well tank. Today, Well-X-Trol Next Generation well tanks continue to deliver unparalleled performance and longevity, making them the most recognized brand on the market. With its sealed air charge and unique water chamber design, Well-X-Trol remains the choice of professionals.

Note: See BoosterpaQ® Product Guide for recommended tank sizes.

Diaphragm Tanks

View each PDF individually (below) or you can view all of the PDFs by clicking here.

Tank Sizes for BoosterpaQ® Systems
Non-Code
Data Sheet
150 PSI WP, 4.4 to 86 Gallons Amtrol ST 150 PSI.pdf
150 PSI WP, 132 Gallons Amtrol WX 400 150 PSI.pdf
150 PSI WP, 158 to 528 Gallons Amtrol WX 440-450 150 PSI.pdf
Tank Sizes for BoosterpaQ® Systems
ASME
Data Sheet
150 PSI WP, 5 - 53 Gallons Amtrol ST-C ASME 150 PSI.pdf
250 PSI WP, 5 & 14 Gallons Amtrol ST-C ASME 250 PSI.pdf
250 PSI WP, 18 to 132 Gallons Amtrol WX-400-C ASME 250 PSI.pdf
250 PSI WP, 211 to 528 Gallons Amtrol WX-440-450-C ASME 250 PSI.pdf
Pressure Relief Device Data Sheet
Pressure Sustaining Valve (PSV) Cla-Val 50-01.pdf