Valves and Sensors

Make your valve selections below.

Pump Type Size Isolation Valves
Data Sheet
Size Check Valves
Data Sheet
CR 3/5 1 1/4" NP Brass Ball Valve.pdf 1 1/4" GNVP 32 Check.pdf
CR 3/5 >
230 PSI
1 1/4" NP Brass Ball Valve.pdf 1 1/4" FIV Check-All.pdf
CR 10 1 1/2" NP Brass Ball Valve.pdf 2" Flomatic 888R Check Valve.pdf
CR 15 2" NP Brass Ball Valve.pdf 2" Flomatic 888R Check Valve.pdf
CR 20 2" NP Brass Ball Valve.pdf 2" Flomatic 888R Check Valve.pdf
CR 32 3" Flomatic Butterfly Valve.pdf 3" Flomatic 888R Check Valve.pdf
CR 45 3" Flomatic Butterfly Valve.pdf 3" Flomatic 888R Check Valve.pdf
CR 64 4" Flomatic Butterfly Valve.pdf 4" Flomatic 888R Check Valve.pdf
CR 90 4" Flomatic Butterfly Valve.pdf 4" Flomatic 888R Check Valve.pdf
Make your valve selections below.

Valve Type Data Sheet

All 316 SS Ball Valves (1/4" to 2")

» NSF 61/372 approved
316SS Ball Valve.pdf

316 SS 150# & 300# Butterfly Valves

» NSF 61/372 approved
Bray Series 41 & 43.pdf

Gestra 316 SS 300# Check Valve

» Not NSF 61/372 approved
Gestra RK86A.pdf

DTF Check Valve

    » NSF61/372 approved
    » Pressure rating up to 400 psi
    » Not available in 1-1/4” size
DFT Model WLC Data Sheet.pdf

Bray 31H Isolation Valve

» NSF61/372 approved
Bray 31H.pdf

ABZ 300# Butterfly Valve

» Standard discharge butterfly valve on 300# systems
» Not NSF 61/372 approved
ABZ 300lb Butterfly Valve.pdf

Flomatic 888S6R (316SS)

» NSF 61/372 approved
» Pressure rating up to 400 psi
» Not available in 1-1/4” size
Flomatic Check Valve.pdf

Sensors, Gauges and Water Shortage Monitoring

Make your selections below.

Component Data Sheet
Standard Gauges (Brass, SS) 21X.53 WIKA.pdf
316 SS Gauges 23X.53 WIKA SS.pdf
Standard Pressure Transducers (up to 176 oF) Press Trans MBS 3000.pdf
High Temp Pressure Transducers (up to 260 oF) Gems 2200-2600.pdf
Liquid Level Switch LVSW 701 SPDT.pdf
Pressure Switch for CRE PLUS Gems PS41.pdf
LiqTec Sensor LiqTec Flyer.pdf