home contact grundfos.com legal issues
 
  Efficiency
   
     
  No standard range of pumps has a model for every conceivable application, but at Grundfos we have made it our policy never to say no to a customer.

Consequently, in addition to the standard range of CR we offer a number of customised solutions designed for special circumstances or unique operating conditions.
 
 
 
     
 
How much of a different dose a CR actually make?    
Application type Typical duty point Operating hours per day Average kWh reduction per year with CR
Water supply
80 m³/h at 6 bar
24 hours
18500 kWh
Boiler feed
40 m³/h at 15 bar
15 hours
12700 kWh
Water treatment
2 m³/h at 15 bar
15 hours
3200 kWh
Industrial washing & cleaning
6 m³/h at 15 bar
5 hours
1600 kWh
General industrial pump tasks
6 m³/h at 10 bar
10 hours
2200 kWh