| 0 - 0.6 bar | 0 - 1 bar | 0 – 1.6 bar | 0 – 2.5 bar | 0 - 4 bar | 0 - 6 bar | 0 - 10 bar |
Products - Industrial Direct Sensors™
- Rugged and robust industrial graded differential pressure transmitter.
- Accurate, linearised and temperature-compensated dP transmitter.
- Standard power supply.
- Standard analogue output works with any controls/PLC.