| 0 - 0.6 bar | 0 - 1 bar | 0 – 1.6 bar | 0 – 2.5 bar | 0 - 4 bar | 0 - 6 bar | 0 - 10 bar | 0 - 16 bar Under development |
Products - Relative Pressure Sensor
Vortex Flow Sensor
Differential Pressure Sensor
- 2in1 Pressure and Temperature Sensor.
- Accurate, linearised and temperature-compensated pressure reading.
- Fast temperature response thru direct media contact.
- Robust and cost-effective construction.