| 1 - 20 l/min | 2 - 40 l/min | 5 - 100 l/min | 10 - 200 l/min | 20 - 400 l/min |
Products - Vortex Flow Sensor
Relative pressure sensor
Differential Pressure Sensor
- 2in1 Flow and Temperature Sensor.
- Fast temperature response thru direct media contact.
- 1.5% FS accuracy.
- Compact, robust and cost-effective solutions