Performance

Head up to 7.5 m
Flow up to 3.5 m³/h
Power P1 up to 70 W
Power supply 1 x 230VAC 50/60 Hz
Medium temperature +2...95°C


Available versions with different housings:
UPM2 xx-75 P1 max= 70 W
UPM2 xx-70 P1 max= 63 W
UPM2 xx-60 P1 max= 48 W
UPM2 xx-50 P1 max= 37 W
UPM2 xx-40 P1 max= 26 W

.

.