Grundfos MAGNA

 

Twin pumps in cast iron

Name
Build-in length in mm
P1 in W
Product number
MAGNA-D 40-100 F 220 10-190 96281021  
  MAGNA-D 32-120 F 220 22-345 96513629  
MAGNA-D 40-120 F 240 24-445 96513640  
MAGNA-D 50-60 F 280 34-335 96513641  
MAGNA-D 50-120 F 280 50-750 96504874  
MAGNA-D 65-60 F 340 32-435 96513642  
MAGNA-D 65-120 F 340 50-900 96504875  


Technology

Take a closer look at the MAGNA technology and explore every optimized feature on your own.
 

Single Pumps, cast iron
Single Pumps, stainless steel

Twin pumps, cast iron
Performance curve