Booster Systems

Hydro MPC 50 Hz

Hydro MPC
Technical Data
Find more information in WebCAPS »
Flow (Q) max. 725 m3/h
Head (H) max. 145 m
Liquid temperature 5 — 70° C
Operation pressure max. 16 bar
Available materials
  • CRI(E): Stainless steel
  • CR(E): Cast iron & stainless steel
  • Manifold: Stainless steel

Hydro MPC 60 Hz

Hydro MPC
Technical Data
Find more information in WebCAPS »
Flow (Q) max. 575 m3/h
Head (H) max. 155 m
Liquid temperature 5 — 70° C
Operation pressure max. 16 bar
Available materials
  • CRI(E): Stainless steel
  • CR(E): Cast iron & stainless steel
  • Manifold: Stainless steel