MTR
| Technical Data | |
|---|---|
| Flow (Q) | max. 83 m3/h |
| Head (H) | max. 238 m |
| Liquid temperature | -20 — 90° C |
| Operation pressure | max. 25 bar |
DMX
| Technical Data | |
|---|---|
| Flow (Q) | 0.4 — 2x765 l/h |
| Setting range | Up to 1:10 |
| Operation pressure | 10 — 3 bar |
DMH
| Technical Data | |
|---|---|
| Flow (Q) | 0.15 — 2x1500 l/h |
| Setting range | Up to 1:10 |
| Operation pressure | 200 — 4 bar |
Extensive Product Catalogue
You can also choose to go directly to the WebCAPS app and size your product