Mixers

AMD.XX.45.XX

AMD
Technical Data
Find more information in WebCAPS »
Flow (Q) max. 1435 m3/h
Propel speed 675 — 710 rpm
Liquid temperature 5 — 40° C
Available materials
  • Stainless steel

AMG

AMG
Technical Data
Find more information in WebCAPS »
Flow (Q) 6985 m3/h
Propel speed 325 — 354 rpm
Liquid temperature 5 — 480° C
Available materials
  • Cast iron