Vertical Turbine Pump
| Technical Data | |
|---|---|
| Flow (Q) | max. 22735 m3/h |
| Head (H) | max. 760 m |
| Liquid temperature | max. 82° C |
| Operation pressure | Max. 25 bar |
DW
| Technical Data | |
|---|---|
| Flow (Q) | max. 83 l/s |
| Head (H) | max. 760 m |
| Liquid temperature | max. 82° C |
Extensive Product Catalogue
You can also choose to go directly to the WebCAPS app and size your product