Sewage and Sludge Pumps

SLV/SLV1 - Wastewater pump

SLV
Technical Data
Flow (Q) max. 88 l/s
Head (H) max. 44 m
Liquid temperature 0 — 40° C
Operation pressure max. 6 bar
Discharge diametre 2" DN150

SEV/SE1 - Wastewater pump

SEV
Technical Data
Flow (Q) max. 88 l/s
Head (H) max. 44 m
Liquid temperature 0 — 40° C
Operation pressure max. 6 bar
Discharge diametre DN65-DN150

Unilift AP - Effluent pump

Unilift AP
Technical Data
Flow (Q) max. 9.4 l/s
Head (H) max. 18 m
Liquid temperature 0 — 55° C
Operation pressure max. 6 bar

SE

SE
Technical Data
Find more information in WebCAPS »
Flow (Q) max. 88 l/s
Head (H) max. 44 m
Liquid temperature 0 — 40° C
Operation pressure max. 6 bar

S Range - 34-78 => 1,65-520 kW

S range
Technical Data
Find more information in WebCAPS »
Flow (Q) 25 — 2500 l/s
Head (H) 13 — 107 m
Liquid temperature max. 40° C

K-series - Submersible sewage pump

K-series
Technical Data
Flow (Q) max. 170 l/s
Head (H) max. 74 m
Liquid temperature max. 40° C
Submersible depth 1,800 mm
Availabel materials
  • Cast iron