NK - Standard pumps according to EN 733 and ISO 2858 with customised duty point
| Technical Data | |
|---|---|
| Find more information in WebCAPS » | |
| Flow (Q) | max. 1000 m3/h |
| Head (H) | max. 160 m |
| Liquid temperature | -25 — 140° C |
| Operation pressure | 10 — 16 bar |
| Available materials |
|
NB - End-suction close-coupled pumps according to EN 733 and ISO 2858 with customised duty point
| Technical Data | |
|---|---|
| Find more information in WebCAPS » | |
| Flow (Q) | max. 1000 m3/h |
| Head (H) | max. 160 m |
| Liquid temperature | -25 — 140° C |
| Operation pressure | 10 — 16 bar |
| Available materials |
|
CR - Vertical multi-stage centrifugal pump
| Technical Data | |
|---|---|
| Find more information in WebCAPS » | |
| Flow (Q) | max. 180 m3/h |
| Head (H) | max. 470 m |
| Liquid temperature | -40 — 180° C |
| Operation pressure | max. 50 bar |
| Available materials |
|
| Availabe with |
|
HS - Horizontal split case pump
| Technical Data | |
|---|---|
| Find more information in WebCAPS » | |
| Flow (Q) | max. 2500 m3/h |
| Head (H) | max. 148 m |
| Liquid temperature | 0 — 100° C |
| Operation pressure | 10 — 16 bar |
| Available materials |
|
MAXA/MAXANA - End-suction long-coupled pumps according to EN 733
| Technical Data | |
|---|---|
| Find more information in WebCAPS » | |
| Flow (Q) | max. 800 m3/h |
| Head (H) | max. 97 m |
| Liquid temperature | -25 — 50° C |
| Operation pressure | 10 bar |
| Available materials |
|
Extensive Product Catalogue
You can also choose to go directly to the WebCAPS app and size your product