Submersible Pumps

SP

SP
Technical Data
Find more information in WebCAPS »
Flow (Q) max. 465 m3/h
Head (H) max. 810 m
Liquid temperature max. 60° C
Submersible depth max. 600 m
Available materials
  • Stainless steel (AISI 304)
  • Stainless steel (AISI 316)
  • Stainless steel (AISI 904L)

SQ

SQ
Technical Data
Find more information in WebCAPS »
Flow (Q) max. 9 m3/h
Head (H) max. 230 m
Liquid temperature max. 35° C
Available materials
  • Stainless steel