For more than 80 years the Walter AG Group (Tübingen),
a company owned by Sandvik AB in Sweden, has been
active in the metal processing market, and it is one of
the leading companies in the world in the sector. The
company’s 2,000 or so employees generate a turnover
of 300 million euros, and the product range includes
grinding machines and precision tools, as well as
software for tool management.
The demands are tough in this extremely competitive
international marketplace: What users demand
of their machine tool suppliers is primarily high
tool quality produced in a safe process, with short
manufacturing times and a high output – all with the
lowest possible costs.
The situation
Most machine tools used in metal processing have to be supplied
with cooling lubricant. Whether the cooling lubricant system is centralised
or decentralised – it is almost always served by singlestage
multistage immersible pumps. Such pumps supply firstly the cleaning
systems (filters) with the cooling lubricant, and secondly the machine
tool, thus ensuring that the machine is cooled and lubricated, and
also that swarf is removed.
In order to reduce the processing times when grinding, Walter AG
designed the grinding machines in its Helitronic-Power range with an
innovative 20 stage coolant pump operating with 7/20 bar. Once the
blank is secured, the flute shape required by the customer is ground.
The Walter designer’s task was to provide significantly higher delivery
pressure for cooling lubricant during flute grinding. This process
demands higher pressure than stage 2 (‘clearance angle grinding’).
The Grundfos solution
For this purpose Grundfos offered Walter AG a variable-speed
immersible pump from the CRKE 8-200/20 A-W-A-AQQV 3 x 380-
480V 7.5 kW range: ‘Flute grinding’ takes place at an increased pressure
of 20 bar (this not only improves the cooling effect, the higher
pressure also removes the swarf more quickly and efficiently); for the
subsequent ‘clearance angle grinding’ program a delivery pressure of
7 bar is sufficient to cool the tool and to remove the grinding waste
produced.
All grinding machines in the Helitronic-Power range operate with
these speed-adjustable immersible pumps from Grundfos. Every year,
Walter AG installs around 300 pumps in its grinding machines. The
frequency-regulated MGE range motors used are pre-programmed at
the factory by Grundfos at the two stages of 7 and 20 bar (they are
thus delivered with an individual characteristic curve). The outcome
Conventional grinding machines usually operate with a cooling
lubricant supply that is constant at 7 bar – with a correspondingly
longer processing time (slower feed rate). In most grinding tasks, it is
the experience of Adolf Nill (Team Leader, Development and Design,
Heli-Power) that about 20% can be saved in terms of time using a
Helitronic machine and the 2-stage programming process: “If the
user only has to plan for 8 minutes rather than 10 minutes of processing
time for each tool, that’s a significant competitive advantage.”
Ultimately, in this industry tool savings in terms of only a few seconds
are considered to represent progress. For the operator there is also
greater operating convenience (simpler setup and changing of system
parameters; better control options).
Download case history as PDF file Reading and printing this format requires the free Adobe Acrobat reader. Get it here |
|
|
| Integrated frequency converter
Compact unit
Time-saving solution
Increased productivity |
|
|
|
|
| |
 |
View into machining process on a Walter helitronic-power range
machine.
|
| |
 |
The Grundfos CRKE 8-200/20
|
| |
|
 |
Adolf Nill
Team Leader, Development and Design, Heli-Power, Walter AG, Tübingen, Germany |
|
| |
|