Gent project

Where
Belgium : Gent

Project owner
Belgium Government

Volumes
Two systems

Schedule
Installation 2004

GRUNDFOS product
NoNOx® UDS Retrofit Generation 1
NoNOx® UDS Retrofit Generation 2

Results
  • NOx reductions of 80% on average
  • Less than 10 ppm ammonia slip on average
  • Generation 1 UDS: 90.000 kms accumulated per bus since the installation
  • Generation 2 UDS: 45.000 kms accumulated per bus since the installation






Results reference : «Transport and Air Pollution conference» July 2005 - Graz, Austria.