Combi systems

The SQFlex Combi takes maximum advantage of natural energy resources by providing a combination of solar and wind energy: solar panels for when the sun is shining; a wind turbine for when the wind is blowing. The added benefits of the SQFlex Combi are even greater reliability and water whenever it is needed.

Individual solutions to remote water supply

SQFlex is the perfect sustainable, reliable and cost-efficient alternative to irregular, cost-intensive water supply solutions in remote locations. It provides individual solutions to water problems where conventional water supply systems fail or simply cannot reach – and at hardly any cost.

You get it all

  • Reliable water supply
  • Cost-efficient pumping
  • Complete plug-and-go system
  • Easy installation
  • Virtually no maintenance
  • Numerous expansion possibilities

Pumps

Model * Head Flow
SQF0,6-2 10-120 m < 0.6 m3/h
SQF0,6-3 80-200 m < 0.6 m3/h
SQF1,2-2 10-120 m < 1.2 m3/h
SQF1,2-3 90-250 m < 1.2 m3/h
SQF2,5-2 5-120 m < 2.5 m3/h
SQF3A-10 30-70 m < 4.5 m3/h
SQF5A-3 2-15 m < 8 m3/h
SQF5A-7 10-50 m < 8 m3/h
SQF8A-3 2-15 m < 15 m3/h
SQF8A-5 2-30 m < 15 m3/h
SQF11A-3 2-15 m < 18 m3/h

* Common: Voltage 30-300 VDC/90-240 VAC 50/60 Hz, 8.4 Amps, stainless steel 304/316

  • Control boxes

    • CU200 status and control unit and connection for level switch in water tank
    • IO100 on/ off switch box
    • IO101 for AC generator as back-up source
    • IO102 for winturbine connection
    • Charge Controller for battery backup
  • Solar panels

    • GF80 mulyicrystaline panel, IEC61215 compliant, 80wp, 33,3 V
  • Wind turbine

    • Whisper 200 wind turbine - 900 watt nominel input