Wind systems

Where wind speed prevails over sunshine hours, the SQFlex Wind is just as cost-effective and sustainable. SQFlex Wind is particularly suitable for open fields, valleys and landscapes where the wind blows constantly. The small but high-quality wind turbine consists of only a few simple components, making it exceptionally easy to install and maintain compared to conventional windmills.

SQFlex wind performance curve

SQFLex solar performance curve

Individual solutions to remote water supply

SQFlex is the perfect sustainable, reliable and cost-efficient alternative to irregular, cost-intensive water supply solutions in remote locations. It provides individual solutions to water problems where conventional water supply systems fail or simply cannot reach – and at hardly any cost.

You get it all

  • Reliable water supply
  • Cost-efficient pumping
  • Complete plug-and-go system

Pumps

Model * Head Flow
SQF0,6-2 10-120 m < 0.6 m3/h
SQF0,6-3 80-200 m < 0.6 m3/h
SQF1,2-2 10-120 m < 1.2 m3/h
SQF1,2-3 90-250 m < 1.2 m3/h
SQF2,5-2 5-120 m < 2.5 m3/h
SQF3A-10 30-70 m < 4.5 m3/h
SQF5A-3 2-15 m < 8 m3/h
SQF5A-7 10-50 m < 8 m3/h
SQF8A-3 2-15 m < 15 m3/h
SQF8A-5 2-30 m < 15 m3/h
SQF11A-3 2-15 m < 18 m3/h

* Common: Voltage 30-300 VDC/90-240 VAC 50/60 Hz, 8.4 Amps, stainless steel 304/316

  • Control boxes

    • CU200 status and control unit and connection for level switch in water tank
    • IO100 on/ off switch box
    • IO101 for AC generator as back-up source
    • IO102 for winturbine connection
    • Charge Controller for battery backup
  • Wind turbine

    • Whisper 200 wind turbine - 900 watt nominel input