homecontactgrundfos.comlegal issues Grundfos RMQ
 
  TECHNICAL DATA
 
DIMENSIONS AND WEIGHTS
PUMP TYPE
CONTROL
VOLTAGE
IN [A]
I START [A]
P1 [W]
NET WEIGHT
RMQ-A 3-35
Advanced
1 x 220-240 V
4.0
11.7
850
21 Kg.
RMQ-A 3-45
Advanced
1 x 220-240 V
4.5
11.7
1000
21 Kg.
RMQ-B 3-35
Basic
1 x 220-240 V
4.0
11.7
850
21 Kg.
RMQ-B 3-45
Basic
1 x 220-240 V
4.5
11.7
1000
21 Kg.


Interested in technical documentation? Click here for technical documentation on the 50 Hz Grundfos RMQ rainwater collection system for domestic households.

> Click here to see the safety features of the Grundfos RMQ rainwater collection system.

> Clck here to see the operating conditions of the Grundfos RMQ rainwater collection system