Easy installation
Potential savings around 50%
Trouble-free operation
EN compliant
Safety features
Operating conditions
home
contact
grundfos.com
legal issues
Grundfos RMQ
Grundfos RMQ
Benefits
Features
Try it
Technical data
Download
home
> technical data > Operating conditions
PORTABLE WATER OR RAINWATER -
OPERATING CONDITIONS
PORTABLE WATER OR RAINWATER - OPERATING CONDITIONS
System pressure
Max. 7.5 bar
Inlet pressure main water supply
Max. 4 bar
Suction lift
Max. 8 m
Liquid temperature
0°C to 35°C
Ambient temperature
5°C to 45°C
Enclosure class
IP 42
Insulation class
B
Marking
CE, EN1717