FULL LINE OF DOMESTIC LIFTING STATIONS

Which lifting station will cover your need?
Whatever you want to add to your home, there is a Sololift+ to suit you. The range features six models to cover all lifting station needs. There are units designed for a single WC, a washing machine, or a full bathroom complete with shower and bidet.
The Sololift+ range combined with our Liftaway models covers all domestic lifting station needs. There are units designed for effluent or sewage – for inside or outside, underfloor or above floor application. See below for an overview of the full range and the sources of domestic wastewater that can be connected to the different models.


WC

Wall-hung WC

Wash
basin

Shower

Bidet

Bath tub/
Dishwasher/
Washing
machine

Kitchen
sink

Type

Max. add.
connections
***

  > Sololift+ WC

0

  > Sololift+ WC-1

1

  > Sololift+ WC-3

3

  > Soloift+ CWC-3

3

  > Sololift+ C-3

3

  > Sololift+ D-3

3

  > Liftaway C

4*

  > Liftaway B

3**



* Above-floor installation - To be used together with KP150, KP250 - the pump has to be ordered separately.
** Underfloor installation - To be used together with KP150, KP250, AP12.40.04, AP12.40.06, AP12.40.08 - the pump has to be ordered separately
*** The number advise how many potential inlets the lifting station has.