| Installation The unit is supplied with all necessary pipes and fittings, including a rubber-coated stainless steel non-return valve. Liftaway B features a telescopic part for easy height adjustment. The unit is easy to install. It is turnable for individual positioning and connection via three DN 100 inlets, placed at intervals of 90 degrees, and one DN 70 connection for air release. |
![]() |