Technical Data

Pumped liquids
Wastewater, not containing solid particles or fibres.
Liquid temperature for KP pumps: Max. 50 ° C.
Liquid temperature for AP pumps: Max. 55 ° C.
For short periods of max. 2 minutes up to 70 ° C at minimum 30 minutes intervals.
The tank is resistant to weak acids with pH values of 4 to 10.
Wastewater containing fat must not be discharged into the tank.

The Liftaway B product number: 96003974 can be used with the following KP pumps:

- KP150 A1
- KP250 A1
- KP250 A3

 

 

 

Mechanical data
Discharge connection:
DN 40

Inlet connections:
3 x DN 100

Connection for venting and/or cable entry:
1 x DN 70

Sound pressure level: <65 dB (A)

Thermal protection:
Motor with thermal protection (restarts after cooling)

The Liftaway B product number: 96003975 kan be used for the following AP pumps:

- AP12.40.04 A1
- AP12.40.04 A3
- AP12.40.06 A1
- AP12.40.06 A3
- AP12.40.08 A1
- AP12.40.08 A3