The Liftaway
C model is designed for mounting on the floor, on a wall or behind a wall. Fitted with different types of pumps, it provides
a flexible solution for pumping of wastewater from e.g. washing
machines*, dishwashers, washbasins or tubs.
In spite of the
compact design, the Liftaway C has a large and efficient
lifting volume. Ideally combined with a Grundfos KP pump,
the ready-to-install unit is supplied complete with an installation
package comprising pipes and fittings and a rubber-coated
non-return valve of stainless steel. (The pump must be bought
separately.) Liftaway C is equipped with an overflow
protection device and an active carbon filter to eliminate
odours.
* Max 70OC for two minutes.

|