Installation The discharge pipe can be connected either to the right or left-hand
side of the tank.
Liftaway C 40-1 can be set to two different start levels:
. Normal operation,
approx. 260 mm.
. Low-level operation, approx. 135 mm (discharge from showers).