Technical Data

Pumped liquids
Wastewater, not containing solid particles or fibres.
Liquid temperature for KP pumps: Max. 50° C.
For short periods of max. 2 minutes up to 70° C at minimum 30 minutes intervals.
The tank is resistant to weak acids with pH values of 4 to 10.
Wastewater containing fat must not be discharged into the tank.

 

 

Mechanical data
Discharge connection:
DN 40

Inlet connections:
3 x DN 40 + 1x DN40/50

Tank capacity: 13L

Thermal protection:
Motor with thermal protection (restarts after cooling)

The Liftaway C product number: 96003985 can be used with the following KP pumps:

- KP150 A1
- KP250 A1
- KP250 A3