homecontactgrundfos.comlegal issues Grundfos SP
 
  FEATURES - MMS MOTOR RANGE
 

The MMS range of rewindable motors is available in sizes 6", 8", 10", and 12".

The MMS motors are suitable for any submersible installation, including heavy-duty industrial applications and dewatering operations (when equipped with temperature control, oversized motor, cooling jacket, and SiC/ SiC mechanical shaft seals).

As a standard the MMS motors are supplied with black cast-iron end-bells. Optionally, the range is available in all-stainless steel DIN W.-Nr. 1.4401 (AISI 316) or DIN W.-Nr. 1.4539L (AISI 904) versions.
USE YOUR MOUSE TO EXPLORE THE MAIN FEATURES OF THE GRUNDFOS MMS MOTOR RANGES
MMS 6000
6" motor up to 37 kW (50 hp).

MMS 8000
8" motor up to 110 kW (150 hp).
MMS 10000
10" motor up to 190 kW (260 hp).

MMS 12000

12" motor up to 250 kW (340 hp).