homecontactgrundfos.comlegal issues Grundfos SP
 
  FEATURES - MS MOTOR RANGE
 
The Grundfos MS range of canned submersible motors is available in 4" and 6" sizes in two main executions, MS 402 and MS 4000/MS 6000 respectively.


As a standard, all external surfaces of the Grundfos MS motors in contact with water are made of stainless steel DIN W. Nr. 1.4301 (AISI 304). For aggressive water, such as seawater or brackish water, R-versions made of DIN W. Nr. 1.4539 (AISI 904 L) are available.
USE YOUR MOUSE TO EXPLORE THE MAIN FEATURES OF THE GRUNDFOS MS MOTOR RANGES
MS 402
MS 402 is designed for the domestic ground water market and covers outputs up to 2.2 kW (3 hp).

MS 4000
4" motor, up to 7.5 kW (10 hp).

MS 6000
6" motor, up to 30 kW (40 hp).

The MS 4000 and MS 6000 series are designed for use in a variety of applications in water supply.

When equipped with features like oversized motor, temperature measurement, cooling jacket, and SiC/SiC mechanical shaft seals, these versions are suitable for heavy-duty industrial applications such as dewatering operations.