homecontactgrundfos.comlegal issues Grundfos SP
 


  MOTORS THAT MAKE A DIFFERENCE

 

More than 30 years’ experience
Grundfos has been manufacturing quality submersible motors for more than 30 years, and the highly efficient Grundfos MS and MMS submersible motors are rated among the very best on the market.

The MS and MMS motors are based on state-of-the-art technology that comprises highly reliable shaft seals and heavy-duty thrust bearings.

High efficiency and a long operating life ensure low long-term Cost of Ownership.

 
 
Reliable submersible motors
As one of the world’s leading pump manufacturers, we know better than anyone what is required of a reliable submersible motor.

Our motors are suitable for all makes of submersible pumps, including of course, the comprehensive Grundfos SP range.

The canned MS motors are available in 4" and 6" versions up to 30 kW (40 hp), while the rewindable MMS motors are available in 6" - 12" versions up to 250 kW (340 hp). A range of specially designed MS industrial versions with increased efficiency and a noticeably longer operation lifetime is also available.

> For more information about the Grundfos MS and MMS motor range please download the brochure