homecontactgrundfos.comlegal issues Grundfos SP
 


  PUMPS FOR ALL SOLUTIONS

 
Meeting all your needs
  • Complete range of pumps and motors with flow rates of 0-475 m3/h

  • State-of-the-art hydraulics provide increased pump efficiency and reduced energy costs

  • 100% high-grade stainless steel inside and outside provides maximum reliability

  • Resistance to wear caused by sand and other abrasives

  • Resistance to aggressive water

  • Motor burnout protection

  • Dry-running protection

  • Monitoring and communication via CU 3 control unit for pumping system optimisation


 
  SP pumps - a highly efficient pumping solution
The Grundfos SP range of submersible pumps are well-known worldwide for high efficiency and reliablility.

Made entirely of corrosion-resistant stainless steel, SP pumps are ideal for a wide variety of applications, such as raw water supply, irrigation, pressure boosting, fountains, hot springs, off shore and dewatering - in addition to a wide variety of industrial applications.

> For more information about the Grundfos SP range please download the Grundfos SP brochure