w Grundfos SP submersible pumps
homecontactgrundfos.comlegal issues Grundfos SP
 
   
 


Relying on pumps
Fish farms rely on pumps to provide large quantities of water that is crucial for production whether rinsing, cleaning, feeding or sorting, as well as in filtering, circulating and disposal of contaminated water.

There are also many other functions, but virtually all are dealt with by pumps that must be completely reliable, even when working in aggressive seawater or highly contaminated wastewater.

Therefore Grundfos SP pumps are often preferred equipment in fish farming installations.

Operators know from experience that they can depend on the complete range of Grundfos SP pumps for maximum reliability and maximum flow consistency.

The motor is fitted with temperature sensors, and a remote control system enables the operator to start and stop the pumps from anywhere at any time. Either directly or auto-
matically via mobile phone, radio or computer.

Thanks to their high efficiency and consequent low running costs, Grundfos SP pumps offer some of the lowest Life Cycle Costs on the market today.


References
  • Kvamma Smolt A/S, Norway.

  • Norsk Kveite, Norway

  • Darwin Aquaculture Centre, Australia.

  • Selonta SA, Greece

  • Nireu SA, Greece
  > Download a more extensive version as a PDF file.

FISH FARMING