Reliable and attractive
Submersible pumps used in public fountains must be highly
reliable. Fountains serve as tourist attractions and demonstrations
of public prestige, which means that any mal-function
or breakdown can be both highly inconvenient and expensive
in terms of PR value and income from tourism.
Grundfos SP pumps are capable of producing a 100 meter high
water column. As a standard, SP pumps are made entirely
of high-grade stainless steel, inside and outside.
This material ensures high efficiency and low energy costs
during the entire lifetime of the pump. This is why Grundfos
SP pumps are the preferred driver of fountain installations.
Operators know from experience that they can depend on Grundfos
SP pumps for maximum reliability and maximum flow consistency.
The motor is fitted with temperature sensors, and a remote
control system makes it possible to start and stop the pumps
either directly or automatically via mobile phone, radio or
computer.
Thanks to their high efficiency and consequent low running
costs, Grundfos SP pumps offer some of the lowest Life Cycle
Costs on the market today.
|
- Beijing Construction Engineering Group Company,
Beijing Oriental Plaza Co. Ltd. Beijing, China.
- Jiangsy Yixing Ceteacean Fountain Company.
Jinan Daming Lake, China
- National Capital Authority, Side Pool fountains,
Old Parliament House. Canberra, Australia
- Ankara Municipality. Ankara, Turkey
- Jadranski trg. Rijeka, Croatia
- Margaret Island. Budapest, Hungary
|
|
|