Designed for a long working life underground
Safe, efficient and profitable dewatering operations in the
mining industry are totally dependent on a high degree of
reliability in the removal of water, and on keeping the water
at specified levels.
As a standard, Grundfos uses only the best materials and
technologies for our range of submersible SP dewatering
pumps.
Grundfos offers a complete range of submersible dewatering
pumps made entirely of high-grade stainless steel inside and
out. Stainless steel provides maximum resistance to corrosion
and erosion, and, on top of this, it ensures that pump performance
and efficiency are kept at a constant, high level.
High efficiency curves in a data booklet pay no energy bills.
What counts is that operation costs are kept at a minimum
during the entire life of the pumping installation.
Poor quality materials mean corrosion and erosion, and a gradual
drop in performance from day one. Therefore, initial savings
on a pump or pumping system may well turn out to be costly
in the long run.
|
- Laubag coal mines, Germany.
- Mibrag coal mines, Germany.
- Coalbed Methane, USA.
- Loy Yang coal mine, Australia.
- Navoi Mining and Metallurgical Complex,
Uzbekistan
- NAC Kazatomprom, Kazakhstan.
|
|
|