Built for reliability
Reliability is a key factor in the oil and gas industry. This
is why Grundfos always uses the best materials and technologies
for the job.
As a standard, all Grundfos SP models are made entirely of
stainless steel DIN W.-Nr. 1.4301 (AISI 304). Where particularly
aggressive liquids are encountered, SP pumps are available
in extra high grade stainless steel DIN W.-Nr. 1.4401 (AISI
316), or DIN W.-Nr. 1.4539 (AISI 904 L).
The monitoring and remote control system that Grundfos offers
enables the operator to obtain pumping operation data whenever
wanted. The system also makes it possible to start and stop
the pumps, either directly or automatically via mobile phone,
radio or computer.
By installing Grundfos SP pumps, the capital investment is
smaller and the running costs significantly lower versus alternative
systems. |
- Esso, Norway
- Aramco, Marjan, Saudi Arabia
- Petronas, Malaysia
- Maersk, Denmark
- Shell, Egypt
- Agiba, Egypt
|
|
|