Clean and reliable drinking water
Waterworks depend upon reliable pumps in order to
provide end-users with a clean, safe and reliable water
supply. Grundfos offers a complete range of submersible
SP pumps, motors and control units that are perfectly suited
for water supply.
As a standard, all Grundfos SP pumps are made entirely of
stainless steel inside and out, which gives SP pumps a long
lifetime. Since all bearings are water lubricated, the SP
pumps comply with strigent health requirements. Combining
built-in intelligence with the external Grundfos MP204 control
unit ensures reliable operation.
Pumping data is monitored via sensor modules and the pumps
can be started and stopped via the remote control system.
Thanks to their high efficiency and consequent low running
costs, Grundfos SP pumps offer some of the lowest Life Cycle
Costs on the market today.
|
- Anglian Water Services, UK
- Hamburger Wasserwerke GmbH, Germany
- Berliner Wasserbetriebe, Germany
- Lanzhou Waterworks, China
- Aguas Argentina S.A, Argentina
|
|
|