| |
|
Should you want
more detailed product information about the wide range of
Grundfos MS and MMS motors than shown below, please go to WebCAPS
For technical documentation, please go
to our download section |
| Phase: |
1 and 3 phase |
| Start/run methods: |
1 phase: PSC, 2W, 3W |
 |
3 phase: DOL/SD |
| Frequency: |
50 Hz and 60 Hz |
| Voltage: |
115-575 V |
| Thrust load: |
Max. 3.5 kN |
| Efficiency: |
57-77 |
| Insulation class: |
B |
| Ambient temperature: |
See Grundfos documentation |
| Mechanical connection: |
4" Nema flange |
| Material: |
Stainless steel DIN W.-Nr.1.4301 (AISI
304) |
| Certification: |
UL and CSA available |
| Phase: |
1 and 3 phase |
| Start/run methods: |
1 phase: PSC, 3W |
|
3 phase: DOL/SD |
| Frequency: |
50 Hz and 60 Hz |
| Voltage: |
208-575 V |
| Thrust load: |
6.5 kN or 27.5 kN |
| Efficiency: |
75-81 |
| Insulation class: |
F |
| Ambient temperature: |
See Grundfos
documentation |
| Mechanical connection: |
4" Nema flange |
| Material: |
Stainless steel DIN W.-Nr.1.4301 (AISI
304)
+ W..-Nr. 1.4539 (AISI 904L) |
| Certification: |
CSA available |
| Phase: |
3 phase |
| Start/run methods: |
DOL, SD |
| Frequency: |
50 Hz and 60 Hz |
| Voltage: |
200-575 V |
| Thrust load: |
6.5 kN or 27.5 kN |
| Efficiency: |
81-86 |
| Insulation class: |
F |
| Ambient temperature: |
See Grundfos
documentation |
| Mechanical connection: |
6" Nema flange |
| Material: |
Stainless steel DIN W.-Nr.1.4301 (AISI 304)
+ W..-Nr. 1.4539 (AISI 904L) |
| Certification: |
CSA available |
| Phase: |
3 phase |
| Start/run methods: |
DOL, SD |
| Frequency: |
50 Hz and 60 Hz |
| Voltage: |
200-1000 V |
| Thrust load: |
6", 15 kN or 27.5 kN - 8" and 10",
50kN - 12", 70kN |
| Efficiency: |
70-91 |
| Insulation class: |
Y, possible A |
| Ambient temperature: |
See Grundfos
documentation |
| Mechanical connection: |
6" and 8" with Nema flange |
| Material: |
Stainless steel DIN W.-Nr.1.4401 (AISI 316L)
Stator tube with case iron endbelles EN-JL-1040, or
all stainless steel DIN W.-Nr. 1.4401 (AISI 316L) |
|
|
|