home contact grundfos.com disclaimer  
Imagine Benefits Product features Performance curves FAQ Cases & references Download
Grundfos SQ/SQE
 
  IMAGINE ONE SOLUTION TO CONSTANT WATER PRESSURE
 
 
 

The SQE constant water pressure system is one complete solution without the need of additional controls or wiring. The SQE constant water pressure system can be adjusted by the touch of a button. It's intelligent control unit is capable of monitoring and displaying the system's performance continuously whilst also providing dry-running protection and other features that guarantee along lifetime of the pump. Even in the roughest domestic applications.

In addition to all this, the SQE constant pressure system is very easy to install and virtually maintenance free.