|

QUALITY INSIDE OUT
Use your mouse to explore the features of Grundfos SQFlex

|
|
Helical rotor pump (3") Based on original pumping principles, the helical rotor pump uses a few, simple components for effective pumping - medium to high head and medium to low flow. |
Pump casing Stainless steel for long pump life. |
Bearings Powerful carbon/ceramic bearing system
ensures high reliability. |
Motors Two motor sizes are available for the SQFlex system
with built-in unique features: 3000 rpm for helical pumps and 3600 rpm for centrifugal pumps segmented stator and permanent magnet rotor for high efficiency and starting torque. |
Power transmission The unique Grundfos micro frequency converter ensures power transmission to the motor. |
System efficiency Maximum Power Point Tracking (MPPT)
means even and high system efficiency regardless of power source. |
Any voltage A wide voltage range enables the motor to operate at any voltage between 30V and 300V DC or 90-240V AC, which makes installation and sizing especially easy. |
Communication Two-way communication between
control unit and pump eliminates the need for additional wires. |
Copyright © Grundfos Management A/S 2008