Go for green technology
Instead of working against nature, you can work with it – for the benefit of you, your business and the environment in general. Turn harsh conditions into your advantage by using the sun or the wind to create power for your water supply system. Green technology is the future, it’s here to stay!
The complete SQFlex pump range consists of 10 different pump sizes: 4 helical rotor pumps for
medium to high heads and low to medium flows, and 6 centrifugal pumps for shallow heads
and high flows. It is available in two different stainless steel material variants: type AISI 304
as standard and type AISI 316 for slightly aggressive water. The pump is fitted with a highefficiency
motor for DC or AC voltage. This makes pump sizing and selection extremely easy.
You get it all
- reliable water supply
- cost-efficient pumping
- complete plug-and-go system
- easy installation
- virtually no maintenance
- numerous expansion possibilities