Read more

 Go for green technology
 Work smart, not hard
 Focus on lifecycle costs
 Count on quick and efficient service

Individual solutions to remote water supply
SQFlex is the perfect sustainable, reliable and cost-efficient alternative to irregular, cost-intensive water supply solutions in remote locations. It provides individual solutions to water problems where conventional water supply systems fail or simply cannot reach – and at hardly any cost.



CHOOSE THE WIN-WIN ALTERNATIVE  

 Solar systems   Wind systems   Combi systems
 Backup systems   Control units   Level switch
 Battery backup system    SQFlex Solar WaterPack

Solar systems

The GF solar panels are designed especially for the SQFlex pump motor unit. A higher output voltage compared to standard 12V panels ensures optimum efficiency of the complete SQFlex pump system – with up to 20% flow increase per day in small systems. The solar panels incorporate eight bypass diodes, which minimise power loss in case the panels are covered by patches of shadow, dirt, leaves or bird lettings. Wiring of the GF solar panels is easily done using the MC cable connectors, and the panels are mounted to the support structures without the use of any special tools.




You get it all

- reliable water supply
- cost-efficient pumping
- complete plug-and-go system
- easy installation
- virtually no maintenance
- numerous expansion   possibilities