Work smart, not hard
With SQFlex the time-consuming and often dangerous work of climbing a traditional windmill structure to perform regular maintenance on body, wings, and gearbox will be history. So are the expensive insurance policies covering hazardous work. SQFlex solar panels and wind turbines are virtually maintenance-free and much safer to handle.
The complete SQFlex pump range consists of 10 different pump sizes: 4 helical rotor pumps for
medium to high heads and low to medium flows, and 6 centrifugal pumps for shallow heads
and high flows. It is available in two different stainless steel material variants: type AISI 304
as standard and type AISI 316 for slightly aggressive water. The pump is fitted with a highefficiency
motor for DC or AC voltage. This makes pump sizing and selection extremely easy.
You get it all
- reliable water supply
- cost-efficient pumping
- complete plug-and-go system
- easy installation
- virtually no maintenance
- numerous expansion possibilities