Application - CC
Examples of where Grundfos Unilift CC pumps can be applied:
• = Recommended pump type
o = Alternative pump type
Pump type
CC
KP AP 12 AP 35 AP 35B AP 50 AP 50B
Max. liquid temperature
40°C 50°C 55°C 55°C 40°C 55°C 40°C
Max. particle size [mm]
10 10 12 35 35 50 50
Portable use
. o o o o o
Horticulture
       
Water from rivers and lakes
Rain water, drainage water and flood
Filling/emptying containers, ponds, tanks, etc.
Effluents from showers, washing machines and sinks below sewer level
Pool water
Ditch drainage water
Groundwater lowering
Domestic effluents from septic and sludge-treating systems
o
Portable use for installers and light industry
   
Liquids containing fibres from light industry, laundries, etc.
     
Effluents from viaducts, underpasses, etc.
     
Drainage water from garage sprinkler systems
      o o o o
Domestic wastewater with toilet discharge from pipes and water closets situated below sewer level, outdoor pump installations
         
Domestic wastewater with toilet discharge from pipes and water closets situated below sewer level, indoor pump installations
Not applicable, use Multilift